Product tab

  
Design Face Velocity
Default: Auto Size
Typical Range: Auto Size
Min Max: 0 < X < 19.68 ft/s (6 m/s)
Units: m3/s; cfm
This field specifies the nominal air velocity across the heat exchanger face area. Since it is balanced, it will have the same rate for both sides of the heat exchanger regeneration and process.
 
Full Load Power
Default: 0
Typical Range: 120 to 372 W
Min Max: 0 to 999,999
Units: W; hp; kW
This numeric input field is the nominal electric consumption rate of the heat exchanger while it operates. It represents the full load power of the motor or controls that rotates the wheel. The power is considered a constant value and does not contribute to the thermal load of either air streams.
 
 
Economizer Lockout
Default: Yes
Typical Range: No
Min Max: Yes
Units: N/A
This input denotes whether the heat exchanger unit is locked out (heat exchanger rotation is suspended) when the air-side economizer is operating. The input choices are Yes (meaning locked out) or No.