Availability Manager
An availability manager sets flags telling a plant loop to turn on or off. Each type of availability manager contains a high-level on/off control strategy. The types are:
High Temperature Turn Off
This strategy is used to turn off a plant loop if a sensed node temperature exceeds the defined temperature limit. The required fields are:
Sensor Location
Sets the location of the sensor downstream of the selected equipment.
| 
 Default value: N/A 
 | 
| 
 Min & Max: N/A 
 | 
| 
 Typical Range: N/A 
 | 
| 
 Units: N/A 
 | 
Temperature
The set point temperature at which the system is turned off.
| 
 Default value: N/A 
 | 
| 
 Min & Max: -999 to 999 
 | 
| 
 Typical Range: 60 to 200 
 | 
| 
 Units: °F; °C 
 | 
High Temperature Turn On
This strategy is used to turn on a plant loop if a sensed node temperature exceeds the defined temperature limit.
Sensor Location
Sets the location of the sensor downstream of the selected equipment.
| 
 Default value: N/A 
 | 
| 
 Min & Max: N/A 
 | 
| 
 Typical Range: N/A 
 | 
| 
 Units: N/A 
 | 
Temperature
The set point temperature at which the system is turned on.
| 
 Default value: N/A 
 | 
| 
 Min & Max: -999 to 999 
 | 
| 
 Typical Range: 60 to 200 
 | 
| 
 Units: °F; °C 
 | 
Low Temperature Turn On
This strategy is used to turn on a plant loop if a sensed node temperature is below the specified temperature limit.
Sensor Location
Sets the location of the sensor downstream of the selected equipment.
| 
 Default value: N/A 
 | 
| 
 Min & Max: N/A 
 | 
| 
 Typical Range: N/A 
 | 
| 
 Units: N/A 
 | 
Temperature
The set point temperature at which the system is turned on.
| 
 Default value: N/A 
 | 
| 
 Min & Max: -999 to 999 
 | 
| 
 Typical Range: 32 to 90 
 | 
| 
 Units: °F; °C 
 | 
Low Temperature Turn Off
This strategy is used to turn off a plant loop if a sensed node temperature is below the specified temperature limit.
Sensor Location
Sets the location of the sensor downstream of the selected equipment.
| 
 Default value: N/A 
 | 
| 
 Min & Max: N/A 
 | 
| 
 Typical Range: N/A 
 | 
| 
 Units: N/A 
 | 
Temperature
 The set point temperature at which the system is turned on.
| 
 Default value: N/A 
 | 
| 
 Min & Max: -999 to 999 
 | 
| 
 Typical Range: 32 to 90 
 | 
| 
 Units: °F; °C 
 |