Trace 3D Plus
User Guide
 
×

Availability Manager

 
 
An availability manager sets flags telling a plant loop to turn on or off. Each type of availability manager contains a high-level on/off control strategy. The types are:
 
 
High Temperature Turn Off
This strategy is used to turn off a plant loop if a sensed node temperature exceeds the defined temperature limit. The required fields are:
 
Sensor Location
Sets the location of the sensor downstream of the selected equipment.
Default value: N/A
Min & Max: N/A
Typical Range: N/A
Units: N/A
 
 
Temperature
The set point temperature at which the system is turned off.
Default value: N/A
Min & Max: -999 to 999
Typical Range: 60 to 200
Units: °F; °C
 
 
 
High Temperature Turn On
This strategy is used to turn on a plant loop if a sensed node temperature exceeds the defined temperature limit.
 
Sensor Location
Sets the location of the sensor downstream of the selected equipment.
Default value: N/A
Min & Max: N/A
Typical Range: N/A
Units: N/A
 
 
Temperature
The set point temperature at which the system is turned on.
Default value: N/A
Min & Max: -999 to 999
Typical Range: 60 to 200
Units: °F; °C
 
 
 
Low Temperature Turn On
This strategy is used to turn on a plant loop if a sensed node temperature is below the specified temperature limit.
 
Sensor Location
Sets the location of the sensor downstream of the selected equipment.
Default value: N/A
Min & Max: N/A
Typical Range: N/A
Units: N/A
 
 
Temperature
The set point temperature at which the system is turned on.
Default value: N/A
Min & Max: -999 to 999
Typical Range: 32 to 90
Units: °F; °C
 
 
 
Low Temperature Turn Off
This strategy is used to turn off a plant loop if a sensed node temperature is below the specified temperature limit.
 
Sensor Location
Sets the location of the sensor downstream of the selected equipment.
Default value: N/A
Min & Max: N/A
Typical Range: N/A
Units: N/A
 
 
Temperature
 The set point temperature at which the system is turned on.
Default value: N/A
Min & Max: -999 to 999
Typical Range: 32 to 90
Units: °F; °C