Trace 3D Plus
User Guide
 
×

Steam

 
 
 
Product tab
The steam boiler library members contain the following input field options:
 
Nominal Heating Capacity
Default: Autosize
Typical Range: Autosize
Min Max: 0 to 1,000,000,000,000,000
Units: Btuh, kW, MBh, tons, W
This numeric field contains the nominal operating capacity of the boiler.
 
Full Load Efficiency
Default: 90%
Typical Range: N/A
Min Max: 0 to 100%
Units: %
This numeric field contains the full load efficiency of the boiler. 
 
Fuel Type
Default: Electricity
Typical Range: N/A
Min Max: N/A
Units: Electricity, Diesel, Gasoline, NaturalGas, Coal, PropaneGas, FuelOil1, FuelOil2
This field specifies the type of fuel used by the boiler for energy and economics analysis.
 
Optimum Part Load Ratio
Default: 100%
Typical Range: N/A
Min Max: 0 to 100%
Units: %
This numeric field contains the boiler optimum part load ratio. Note this is the part load ratio at which the boiler performs at its maximum efficiency.
 
Sizing Factor
Default: 100%
Typical Range: N/A
Min Max: 0 to 1,000,000,000,000,000%
Units: %
This numeric field contains the sizing factor for the boiler. The sizing factor field is used when the design inputs are set to Auto Sized, where the calculations are performed as usual, but the results are multiplied by the specified sizing factor. This allows for users to size components to meet part of the design load, but also use the autosize feature.
 
Design Steam Conditions
Design Leaving Steam Temperature
Default: 239°F / 115°C
Typical Range: N/A
Min Max: -1,000,000,000,000,000 to 1,000,000,000,000,000
Units: °F/°C
 
Design Pressure
Default: 150 psig / 1034.10 kPa
Typical Range: N/A
Min Max: -1,000,000,000,000,000 to 1,000,000,000,000,000
Units: psig, ftH2O, kPa, Pa
This numeric field contains the maximum design pressure at which the boiler operates.
 
 
*See the Reference page for resources used in the help documentation.
 
 
Curve tab
The steam boiler curves contain the following input field options:
Curve Type
Default: Quadratic
Typical Range: N/A
Min Max: N/A
Units: %
Curve type associated with the equipment. 
 
 
Load (Cycle Point)
Default: 100
Typical Range: N/A
Min Max: 0 to 100
Units: %
Represents the percentage (%) of full load capacity at which the equipment will turn on and off (cycle) to satisfy the load.
 
Coefficient 1
Default: 1
Typical Range: N/A
Min Max: N/A
Units: N/A
Default for a quadratic curve type is one. 
 
 
Coefficient 2
Default: 0
Typical Range: N/A
Min Max: N/A
Units: N/A
May vary with library member.
 
 
Coefficient 3
Default: 0
Typical Range: N/A
Min Max: N/A
Units: N/A
May vary with library member